??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1131.200 T-Clamping Blocks
HELP_VARIABLE
Company
Halder
Description
EH 1131. - T-Clamping Blocks
Bill of material
1131.200 T-Clamping Blocks
BESTNR
Ref. No.
1131.200
L1
22 mm
L2
11.0 mm
L3
- mm
L4
- mm
B1
22 mm
B2
14 mm
H1
22 mm
H2
14 mm
H3
12.7 mm
H4
6 mm
H5
6 mm
G
Weight
100 g
SYSTEM
System
V70
Embedded user actions